IESNA:LM-63-2002
[TEST]P949649
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20206
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2778.5 2988 3213 3439 3612.3 3718.3 3782.9 3819.1 3859.1 3905.5
3965.2 4046.2 4155.5 4284.5 4441.2 4705.1 5103.9 5632.7 6285.7 7102.4
8172.9 9401.7 10709.9 11899.8 12618.9 12253.8 11522.9 10543.6 9367 7965
6191.4 4423.6 2895.2 1683 740.5 229.2 0
2778.5 2999.3 3252.5 3503.4 3688.4 3800.9 3854.1 3867.2 3875.8 3883.5
3895.9 3922.3 3970.7 4031.5 4131.6 4340.9 4707.8 5239.7 5932.7 6759
7748.7 8888 10202.4 11623.4 13048.2 13426.7 12623.7 11590.6 10505.8 9271.8
7544 5686.2 3957.5 2409.2 1125.9 358.8 0
2778.5 3010.7 3292.2 3567.7 3764.5 3883.3 3925.2 3915.3 3892.7 3861.5
3826.6 3798.3 3786.1 3778.6 3822.1 3976.7 4311.7 4846.7 5579.6 6415.5
7324.5 8374.4 9694.9 11347 13477.5 14599.6 13724.6 12637.6 11644.7 10578.8
8896.5 6948.9 5019.6 3135.5 1511.3 488.3 0
2778.5 3026.8 3331.4 3625.6 3832.4 3944.7 3963.7 3916 3842 3756.6
3667.3 3587.3 3526.3 3484.7 3515.9 3698.4 4104.7 4727.5 5527 6404.8
7326.3 8322.5 9492.4 10940.8 12973.2 14542.8 13942.4 12739.7 11690.4 10611.6
9018 7122.7 5235.6 3376.7 1716.6 602.8 0
2778.5 3042.9 3370.8 3683.5 3900.3 4005.9 4002.3 3916.7 3791.4 3651.7
3508 3376.4 3266.6 3190.9 3209.8 3420.1 3897.8 4608.3 5474.4 6394.2
7328.2 8270.5 9290 10534.8 12468.9 14485.8 14160.1 12841.8 11736.1 10644.3
9139.4 7296.5 5451.7 3618.1 1921.8 717.3 0
2778.5 3052.5 3392.1 3718.3 3941.5 4035.8 4003.3 3873.5 3696.1 3511.5
3337.7 3187.7 3070 3006.1 3081.4 3411.8 4043.9 4926.9 5984.8 7130.5
8277.1 9403.9 10551.5 11808.6 13674.4 15590.1 15563.4 14303.9 13043.7 11667.4
9935.3 7901.6 5908.6 3932.7 2180.3 846.6 0
2778.5 3062.1 3413.4 3753.2 3982.4 4065.6 4004.4 3830.3 3600.7 3371.3
3167.4 2999 2873.4 2821.4 2953.1 3403.5 4189.9 5245.5 6495.2 7866.6
9226 10537.4 11812.9 13082.4 14879.8 16694.5 16966.9 15766 14351.2 12690.4
10731.2 8506.6 6365.4 4247.2 2438.6 975.8 0
2778.5 3066.9 3426.3 3772.1 4000.8 4075.6 3993.7 3790.7 3531.3 3284.5
3076.2 2909.2 2790.1 2756 2937.9 3473.2 4359.5 5553.8 7001.9 8608.3
10205.1 11748.8 13257 14718.2 16631.1 18360.7 18582.6 17388.6 15747.6 13736.2
11467.4 9028.7 6639.6 4361.6 2503.5 981.3 0
2778.5 3071.7 3439.3 3790.8 4019 4085.7 3983.1 3751.1 3461.9 3197.7
2985.1 2819.5 2706.9 2690.5 2922.6 3543 4529 5862.1 7508.7 9350
11184.2 12960.1 14701.2 16353.8 18382.4 20026.8 20198.2 19011.3 17143.9 14781.9
12203.6 9551 6913.7 4475.9 2568.5 986.8 0
2778.5 3069.6 3449.1 3799.9 4025.9 4086.7 3970.5 3723.1 3419.3 3150.6
2940.6 2777.4 2667.6 2662.3 2920.3 3579.2 4613.4 6043.2 7816.3 9785.5
11776.1 13669.7 15545.1 17400.3 19513.5 21072.2 21088.2 19708.6 17531.4 14821.1
12006.4 9211.9 6368.4 4047.3 2225.1 828.4 0
2778.5 3071.7 3439.3 3790.8 4019 4085.7 3983.1 3751.1 3461.9 3197.7
2985.1 2819.5 2706.9 2690.5 2922.6 3543 4529 5862.1 7508.7 9350
11184.2 12960.1 14701.2 16353.8 18382.4 20026.8 20198.2 19011.3 17143.9 14781.9
12203.6 9551 6913.7 4475.9 2568.5 986.8 0
2778.5 3066.9 3426.3 3772.1 4000.8 4075.6 3993.7 3790.7 3531.3 3284.5
3076.2 2909.2 2790.1 2756 2937.9 3473.2 4359.5 5553.8 7001.9 8608.3
10205.1 11748.8 13257 14718.2 16631.1 18360.7 18582.6 17388.6 15747.6 13736.2
11467.4 9028.7 6639.6 4361.6 2503.5 981.3 0
2778.5 3062.1 3413.4 3753.2 3982.4 4065.6 4004.4 3830.3 3600.7 3371.3
3167.4 2999 2873.4 2821.4 2953.1 3403.5 4189.9 5245.5 6495.2 7866.6
9226 10537.4 11812.9 13082.4 14879.8 16694.5 16966.9 15766 14351.2 12690.4
10731.2 8506.6 6365.4 4247.2 2438.6 975.8 0
2778.5 3052.5 3392.1 3718.3 3941.5 4035.8 4003.3 3873.5 3696.1 3511.5
3337.7 3187.7 3070 3006.1 3081.4 3411.8 4043.9 4926.9 5984.8 7130.5
8277.1 9403.9 10551.5 11808.6 13674.4 15590.1 15563.4 14303.9 13043.7 11667.4
9935.3 7901.6 5908.6 3932.7 2180.3 846.6 0
2778.5 3042.9 3370.8 3683.5 3900.3 4005.9 4002.3 3916.7 3791.4 3651.7
3508 3376.4 3266.6 3190.9 3209.8 3420.1 3897.8 4608.3 5474.4 6394.2
7328.2 8270.5 9290 10534.8 12468.9 14485.8 14160.1 12841.8 11736.1 10644.3
9139.4 7296.5 5451.7 3618.1 1921.8 717.3 0
2778.5 3026.8 3331.4 3625.6 3832.4 3944.7 3963.7 3916 3842 3756.6
3667.3 3587.3 3526.3 3484.7 3515.9 3698.4 4104.7 4727.5 5527 6404.8
7326.3 8322.5 9492.4 10940.8 12973.2 14542.8 13942.4 12739.7 11690.4 10611.6
9018 7122.7 5235.6 3376.7 1716.6 602.8 0
2778.5 3010.7 3292.2 3567.7 3764.5 3883.3 3925.2 3915.3 3892.7 3861.5
3826.6 3798.3 3786.1 3778.6 3822.1 3976.7 4311.7 4846.7 5579.6 6415.5
7324.5 8374.4 9694.9 11347 13477.5 14599.6 13724.6 12637.6 11644.7 10578.8
8896.5 6948.9 5019.6 3135.5 1511.3 488.3 0
2778.5 2999.3 3252.5 3503.4 3688.4 3800.9 3854.1 3867.2 3875.8 3883.5
3895.9 3922.3 3970.7 4031.5 4131.6 4340.9 4707.8 5239.7 5932.7 6759
7748.7 8888 10202.4 11623.4 13048.2 13426.7 12623.7 11590.6 10505.8 9271.8
7544 5686.2 3957.5 2409.2 1125.9 358.8 0
2778.5 2988 3213 3439 3612.3 3718.3 3782.9 3819.1 3859.1 3905.5
3965.2 4046.2 4155.5 4284.5 4441.2 4705.1 5103.9 5632.7 6285.7 7102.4
8172.9 9401.7 10709.9 11899.8 12618.9 12253.8 11522.9 10543.6 9367 7965
6191.4 4423.6 2895.2 1683 740.5 229.2 0
2778.5 2965.1 3162.3 3355.4 3506.6 3602.2 3661.8 3696.4 3731.6 3775.2
3837.4 3924.4 4037.8 4168 4329.7 4562.9 4896.6 5333.5 5882.2 6534.5
7316.6 8138.3 8866.7 9382.9 9511.9 8968.7 8200.1 7285.4 6287.3 5205.4
3965.1 2775.2 1788 1034.8 465.5 152.5 0
2778.5 2942.2 3111.7 3271.9 3400.9 3486.2 3540.8 3573.7 3603.9 3644.8
3709.8 3802.6 3920.2 4051.5 4218.1 4420.6 4689.3 5034.4 5478.6 5966.4
6460.3 6874.8 7023.5 6866.1 6404.8 5683.7 4877.3 4027.2 3207.6 2445.8
1738.7 1126.8 680.8 386.8 190.6 75.7 0
2778.5 2917.7 3061.1 3194.7 3298.9 3370.7 3415.4 3436.9 3453.6 3476.2
3517.2 3581.1 3664 3750.4 3849 3959.3 4099.4 4282.7 4523.9 4780.8
5019.2 5174 5139.9 4899.8 4453 3848.7 3232.3 2628.4 2069.5 1582.1
1148.3 778.1 501.3 308.3 164.8 68.3 0
2778.5 2893.4 3010.7 3117.5 3197 3255.1 3290.1 3300.1 3303.3 3307.5
3324.4 3359.6 3407.8 3449.3 3479.8 3498 3509.4 3531 3569.1 3595.2
3578.1 3473.1 3256.2 2933.6 2501.1 2013.8 1587.3 1229.5 931.3 718.4
557.8 429.5 322 230.1 139.1 61 0
2778.5 2868.9 2959.9 3042.4 3105.7 3147.4 3166.1 3156.1 3128.9 3095.4
3062.3 3040.2 3029.9 3017.1 2993 2951.8 2894.9 2836.3 2781.8 2736.8
2687.8 2604.9 2467.6 2274 2022.6 1721.7 1451 1190.8 942.4 751.8
588.1 450 330.5 231.6 138.4 60.2 0
2778.5 2844.4 2909.1 2967.2 3014.3 3039.7 3042.1 3012.2 2954.4 2883.2
2800.4 2720.9 2651.8 2584.7 2506.4 2405.5 2280.6 2141.8 1994.6 1878.4
1797.4 1736.8 1679 1614.2 1544.1 1429.6 1314.6 1152 953.4 785.3
618.4 470.7 339 233.3 137.5 59.5 0
2778.5 2820.9 2861.7 2901 2936.1 2951.1 2939.5 2888.8 2801.5 2699.1
2584.7 2480.1 2392.6 2317.3 2243.2 2155.9 2051.9 1937.1 1815.1 1718.6
1654.5 1612.3 1581.7 1545.4 1490 1393.6 1297.7 1161.5 997.3 847.5
688.1 538.4 396.4 275.5 168.5 72.1 0
2778.5 2797.5 2814.2 2834.8 2857.6 2862.5 2836.9 2765.5 2648.6 2514.9
2369.1 2239.2 2133.5 2049.8 1979.9 1906.4 1823.2 1732.4 1635.5 1558.8
1511.6 1487.9 1484.4 1476.7 1435.9 1357.8 1280.7 1170.9 1041.1 909.7
757.9 606.1 453.7 317.7 199.4 84.8 0
2778.5 2774.8 2769.4 2773.7 2782.2 2783.3 2749.2 2662.3 2528.5 2378.1
2228.9 2111.6 2026.3 1963.4 1908 1843.4 1766.1 1679.8 1582.2 1490
1421.2 1383.9 1387.7 1391.4 1379.7 1350.9 1281.6 1168.5 1041.1 920.1
806 685.6 548.6 398.8 259.6 109.8 0
2778.5 2749.5 2725.2 2716.4 2720.7 2726 2703.3 2634 2521 2392.8
2268.3 2159.6 2063.9 1980.1 1901 1818.1 1727.2 1630.7 1534.8 1449.2
1373.8 1317.6 1287.7 1269.8 1253 1233.4 1192 1118.2 1024.6 920.3
802 683.4 548.2 403.2 265.5 117.3 0
2778.5 2729 2686.6 2665.1 2666.5 2681.7 2682.1 2641.8 2557.3 2446.4
2330.2 2219.3 2111.3 2008.2 1908.7 1809.5 1707.9 1605.2 1509.8 1428.3
1355.2 1299.3 1258.7 1227.6 1198.3 1164.9 1119.3 1057.7 981.5 890.8
779.3 665.2 533 395.8 257.5 114.1 0
2778.5 2708.7 2647.9 2613.8 2612.4 2637.5 2661 2649.5 2593.5 2500
2392 2279 2158.8 2036.2 1916.5 1801 1688.6 1579.6 1485 1407.4
1336.8 1281 1229.9 1185.4 1143.5 1096.6 1046.5 997.1 938.5 861.3
756.5 647 517.6 388.3 249.5 110.9 0
2778.5 2690.2 2615.5 2571.1 2569.7 2609.2 2664.8 2696 2674.2 2592.1
2474.8 2347.1 2215.3 2081.3 1950.9 1825.7 1706.4 1594.1 1497.1 1418.9
1354.7 1308 1268.1 1226.5 1179.6 1119.5 1055.3 994.3 928.9 847.2
743 633.3 506.2 380.2 240.4 109.2 0
2778.5 2671.9 2583.2 2528.5 2527.1 2581 2668.7 2742.5 2755 2684.5
2557.8 2415.1 2271.8 2126.5 1985.3 1850.4 1724.2 1608.7 1509.5 1430.3
1372.7 1334.9 1306.3 1267.7 1215.7 1142.4 1064.1 991.6 919.3 833.2
729.5 619.7 494.7 372.1 231.4 107.5 0
2778.5 2655.8 2554.6 2492.5 2488.4 2550.5 2660.8 2767.2 2806.8 2751.7
2624 2468.2 2315.9 2168.7 2027 1892.1 1764.5 1646.8 1545.8 1465.8
1406.2 1365.6 1339.4 1306.5 1260.2 1194.3 1119.7 1043 964.5 868.8
755.9 641.2 512.6 370.6 223.7 107.2 0
2778.5 2639.7 2526 2456.5 2449.6 2520.3 2652.9 2791.8 2858.5 2819
2690.2 2521.3 2360 2211.1 2068.9 1933.9 1804.9 1685.1 1582 1501.2
1439.6 1396.2 1372.4 1345.3 1304.8 1246.4 1175.5 1094.4 1009.7 904.3
782.4 662.6 530.4 369.1 215.9 106.8 0
2778.5 2623.5 2500.1 2424.7 2413.9 2483.3 2620.8 2765.9 2846.5 2826.3
2715 2548.8 2382.4 2235.9 2098.8 1970.8 1847.3 1731 1629.6 1548.1
1481.6 1435.3 1406.7 1379.2 1339.2 1283.2 1210.7 1127.8 1038.5 930.4
805.9 682.9 547.5 363.1 199.4 94.3 0
2778.5 2607.4 2474.1 2393.1 2378.1 2446.4 2588.7 2740.1 2834.5 2833.4
2739.6 2576.5 2404.8 2260.9 2128.7 2007.6 1889.8 1776.8 1677.1 1595
1523.6 1474.5 1441 1413.2 1373.8 1319.9 1245.8 1161.1 1067.3 956.4
829.5 703.2 564.5 357.2 182.9 81.6 0
2778.5 2594.9 2454.2 2369.3 2349.8 2410.1 2537.1 2671.8 2756.3 2758.8
2678.4 2532.8 2371.6 2230.4 2106.9 1997.6 1892.3 1789.1 1694.7 1615.3
1549.6 1505.4 1473.6 1446.2 1406.8 1350.2 1272.5 1184.1 1088 976.7
848 722.7 579.4 388.7 212.4 93.9 0
2778.5 2582.3 2434.1 2345.6 2321.3 2373.9 2485.5 2603.4 2678.3 2684.1
2617.3 2489.3 2338.4 2199.8 2085.3 1987.6 1894.6 1801.3 1712.3 1635.5
1575.6 1536.2 1506.3 1479 1439.9 1380.5 1299.2 1207.1 1108.8 997.1
866.6 742.1 594.1 420.3 242 106.4 0
2778.5 2572.2 2420.2 2329 2302.8 2349.9 2449 2549.7 2612.4 2616.3
2556.9 2442.5 2304.9 2173 2060.5 1964.9 1875.3 1785 1697.6 1625.3
1575 1541.7 1514 1486.8 1448.4 1388.7 1307.6 1215.4 1116.7 1006.5
876.4 751.2 606.2 441 267.6 116.7 0
2778.5 2562.1 2406.2 2312.4 2284 2325.9 2412.6 2496 2546.6 2548.4
2496.8 2395.7 2271.2 2146.2 2035.9 1942.1 1856 1768.8 1683 1615.1
1574.6 1547.3 1521.7 1494.6 1457 1396.9 1315.9 1223.5 1124.6 1015.9
886.2 760.4 618.4 461.7 293.2 127.1 0
2778.5 2554.2 2396.3 2301 2273.2 2313.9 2395.8 2471.2 2514.9 2515
2467.8 2376.3 2261.3 2139.7 2026 1924.1 1829.8 1736.3 1645.8 1582
1548.1 1525.7 1502.9 1475.6 1438.4 1380.2 1299.8 1208.6 1112.6 1005.8
881.3 753.6 615.4 460.4 291.1 124.5 0
2778.5 2546.3 2386.4 2289.6 2262.5 2301.9 2379.2 2446.4 2483.2 2481.6
2438.9 2356.8 2251.3 2133.2 2016.2 1906.1 1803.8 1703.8 1608.7 1549
1521.7 1504.2 1484.1 1456.6 1420 1363.4 1283.7 1193.9 1100.5 995.8
876.4 746.5 612.5 459 288.9 121.8 0
2778.5 2539 2378.8 2282.8 2256.7 2297 2372.8 2438.3 2473 2470.4
2428.4 2352 2251.3 2134.1 2014 1896.7 1786.1 1678.1 1578.5 1521
1495.9 1481 1463.9 1436.6 1399.3 1341.7 1262.6 1174.3 1081.8 977.9
861.4 731.4 592.2 441.8 275.5 114.9 0
2778.5 2531.7 2371.2 2276.1 2250.9 2292.1 2366.4 2430.1 2462.9 2459.2
2417.9 2347.2 2251.3 2135.1 2011.9 1887.2 1768.6 1652.4 1548.3 1493.2
1470.1 1458 1443.6 1416.4 1378.6 1319.9 1241.6 1154.7 1063 960.1
846.3 716.3 571.7 424.6 262.1 107.9 0
2778.5 2522.6 2363.7 2271 2248.6 2291.2 2365.9 2428.8 2459.7 2454.4
2411.7 2345.6 2252.9 2136.7 2010.8 1881.8 1758.2 1635.5 1528.9 1474.5
1452.2 1441.5 1428.7 1401 1362.6 1300.8 1225.1 1139.8 1045.9 943.6
830.6 703.7 548 409.4 248.4 101.3 0
2778.5 2531.7 2371.2 2276.1 2250.9 2292.1 2366.4 2430.1 2462.9 2459.2
2417.9 2347.2 2251.3 2135.1 2011.9 1887.2 1768.6 1652.4 1548.3 1493.2
1470.1 1458 1443.6 1416.4 1378.6 1319.9 1241.6 1154.7 1063 960.1
846.3 716.3 571.7 424.6 262.1 107.9 0
2778.5 2539 2378.8 2282.8 2256.7 2297 2372.8 2438.3 2473 2470.4
2428.4 2352 2251.3 2134.1 2014 1896.7 1786.1 1678.1 1578.5 1521
1495.9 1481 1463.9 1436.6 1399.3 1341.7 1262.6 1174.3 1081.8 977.9
861.4 731.4 592.2 441.8 275.5 114.9 0
2778.5 2546.3 2386.4 2289.6 2262.5 2301.9 2379.2 2446.4 2483.2 2481.6
2438.9 2356.8 2251.3 2133.2 2016.2 1906.1 1803.8 1703.8 1608.7 1549
1521.7 1504.2 1484.1 1456.6 1420 1363.4 1283.7 1193.9 1100.5 995.8
876.4 746.5 612.5 459 288.9 121.8 0
2778.5 2554.2 2396.3 2301 2273.2 2313.9 2395.8 2471.2 2514.9 2515
2467.8 2376.3 2261.3 2139.7 2026 1924.1 1829.8 1736.3 1645.8 1582
1548.1 1525.7 1502.9 1475.6 1438.4 1380.2 1299.8 1208.6 1112.6 1005.8
881.3 753.6 615.4 460.4 291.1 124.5 0
2778.5 2562.1 2406.2 2312.4 2284 2325.9 2412.6 2496 2546.6 2548.4
2496.8 2395.7 2271.2 2146.2 2035.9 1942.1 1856 1768.8 1683 1615.1
1574.6 1547.3 1521.7 1494.6 1457 1396.9 1315.9 1223.5 1124.6 1015.9
886.2 760.4 618.4 461.7 293.2 127.1 0
2778.5 2572.2 2420.2 2329 2302.8 2349.9 2449 2549.7 2612.4 2616.3
2556.9 2442.5 2304.9 2173 2060.5 1964.9 1875.3 1785 1697.6 1625.3
1575 1541.7 1514 1486.8 1448.4 1388.7 1307.6 1215.4 1116.7 1006.5
876.4 751.2 606.2 441 267.6 116.7 0
2778.5 2582.3 2434.1 2345.6 2321.3 2373.9 2485.5 2603.4 2678.3 2684.1
2617.3 2489.3 2338.4 2199.8 2085.3 1987.6 1894.6 1801.3 1712.3 1635.5
1575.6 1536.2 1506.3 1479 1439.9 1380.5 1299.2 1207.1 1108.8 997.1
866.6 742.1 594.1 420.3 242 106.4 0
2778.5 2594.9 2454.2 2369.3 2349.8 2410.1 2537.1 2671.8 2756.3 2758.8
2678.4 2532.8 2371.6 2230.4 2106.9 1997.6 1892.3 1789.1 1694.7 1615.3
1549.6 1505.4 1473.6 1446.2 1406.8 1350.2 1272.5 1184.1 1088 976.7
848 722.7 579.4 388.7 212.4 93.9 0
2778.5 2607.4 2474.1 2393.1 2378.1 2446.4 2588.7 2740.1 2834.5 2833.4
2739.6 2576.5 2404.8 2260.9 2128.7 2007.6 1889.8 1776.8 1677.1 1595
1523.6 1474.5 1441 1413.2 1373.8 1319.9 1245.8 1161.1 1067.3 956.4
829.5 703.2 564.5 357.2 182.9 81.6 0
2778.5 2623.5 2500.1 2424.7 2413.9 2483.3 2620.8 2765.9 2846.5 2826.3
2715 2548.8 2382.4 2235.9 2098.8 1970.8 1847.3 1731 1629.6 1548.1
1481.6 1435.3 1406.7 1379.2 1339.2 1283.2 1210.7 1127.8 1038.5 930.4
805.9 682.9 547.5 363.1 199.4 94.3 0
2778.5 2639.7 2526 2456.5 2449.6 2520.3 2652.9 2791.8 2858.5 2819
2690.2 2521.3 2360 2211.1 2068.9 1933.9 1804.9 1685.1 1582 1501.2
1439.6 1396.2 1372.4 1345.3 1304.8 1246.4 1175.5 1094.4 1009.7 904.3
782.4 662.6 530.4 369.1 215.9 106.8 0
2778.5 2655.8 2554.6 2492.5 2488.4 2550.5 2660.8 2767.2 2806.8 2751.7
2624 2468.2 2315.9 2168.7 2027 1892.1 1764.5 1646.8 1545.8 1465.8
1406.2 1365.6 1339.4 1306.5 1260.2 1194.3 1119.7 1043 964.5 868.8
755.9 641.2 512.6 370.6 223.7 107.2 0
2778.5 2671.9 2583.2 2528.5 2527.1 2581 2668.7 2742.5 2755 2684.5
2557.8 2415.1 2271.8 2126.5 1985.3 1850.4 1724.2 1608.7 1509.5 1430.3
1372.7 1334.9 1306.3 1267.7 1215.7 1142.4 1064.1 991.6 919.3 833.2
729.5 619.7 494.7 372.1 231.4 107.5 0
2778.5 2690.2 2615.5 2571.1 2569.7 2609.2 2664.8 2696 2674.2 2592.1
2474.8 2347.1 2215.3 2081.3 1950.9 1825.7 1706.4 1594.1 1497.1 1418.9
1354.7 1308 1268.1 1226.5 1179.6 1119.5 1055.3 994.3 928.9 847.2
743 633.3 506.2 380.2 240.4 109.2 0
2778.5 2708.7 2647.9 2613.8 2612.4 2637.5 2661 2649.5 2593.5 2500
2392 2279 2158.8 2036.2 1916.5 1801 1688.6 1579.6 1485 1407.4
1336.8 1281 1229.9 1185.4 1143.5 1096.6 1046.5 997.1 938.5 861.3
756.5 647 517.6 388.3 249.5 110.9 0
2778.5 2729 2686.6 2665.1 2666.5 2681.7 2682.1 2641.8 2557.3 2446.4
2330.2 2219.3 2111.3 2008.2 1908.7 1809.5 1707.9 1605.2 1509.8 1428.3
1355.2 1299.3 1258.7 1227.6 1198.3 1164.9 1119.3 1057.7 981.5 890.8
779.3 665.2 533 395.8 257.5 114.1 0
2778.5 2749.5 2725.2 2716.4 2720.7 2726 2703.3 2634 2521 2392.8
2268.3 2159.6 2063.9 1980.1 1901 1818.1 1727.2 1630.7 1534.8 1449.2
1373.8 1317.6 1287.7 1269.8 1253 1233.4 1192 1118.2 1024.6 920.3
802 683.4 548.2 403.2 265.5 117.3 0
2778.5 2774.8 2769.4 2773.7 2782.2 2783.3 2749.2 2662.3 2528.5 2378.1
2228.9 2111.6 2026.3 1963.4 1908 1843.4 1766.1 1679.8 1582.2 1490
1421.2 1383.9 1387.7 1391.4 1379.7 1350.9 1281.6 1168.5 1041.1 920.1
806 685.6 548.6 398.8 259.6 109.8 0
2778.5 2797.5 2814.2 2834.8 2857.6 2862.5 2836.9 2765.5 2648.6 2514.9
2369.1 2239.2 2133.5 2049.8 1979.9 1906.4 1823.2 1732.4 1635.5 1558.8
1511.6 1487.9 1484.4 1476.7 1435.9 1357.8 1280.7 1170.9 1041.1 909.7
757.9 606.1 453.7 317.7 199.4 84.8 0
2778.5 2820.9 2861.7 2901 2936.1 2951.1 2939.5 2888.8 2801.5 2699.1
2584.7 2480.1 2392.6 2317.3 2243.2 2155.9 2051.9 1937.1 1815.1 1718.6
1654.5 1612.3 1581.7 1545.4 1490 1393.6 1297.7 1161.5 997.3 847.5
688.1 538.4 396.4 275.5 168.5 72.1 0
2778.5 2844.4 2909.1 2967.2 3014.3 3039.7 3042.1 3012.2 2954.4 2883.2
2800.4 2720.9 2651.8 2584.7 2506.4 2405.5 2280.6 2141.8 1994.6 1878.4
1797.4 1736.8 1679 1614.2 1544.1 1429.6 1314.6 1152 953.4 785.3
618.4 470.7 339 233.3 137.5 59.5 0
2778.5 2868.9 2959.9 3042.4 3105.7 3147.4 3166.1 3156.1 3128.9 3095.4
3062.3 3040.2 3029.9 3017.1 2993 2951.8 2894.9 2836.3 2781.8 2736.8
2687.8 2604.9 2467.6 2274 2022.6 1721.7 1451 1190.8 942.4 751.8
588.1 450 330.5 231.6 138.4 60.2 0
2778.5 2893.4 3010.7 3117.5 3197 3255.1 3290.1 3300.1 3303.3 3307.5
3324.4 3359.6 3407.8 3449.3 3479.8 3498 3509.4 3531 3569.1 3595.2
3578.1 3473.1 3256.2 2933.6 2501.1 2013.8 1587.3 1229.5 931.3 718.4
557.8 429.5 322 230.1 139.1 61 0
2778.5 2917.7 3061.1 3194.7 3298.9 3370.7 3415.4 3436.9 3453.6 3476.2
3517.2 3581.1 3664 3750.4 3849 3959.3 4099.4 4282.7 4523.9 4780.8
5019.2 5174 5139.9 4899.8 4453 3848.7 3232.3 2628.4 2069.5 1582.1
1148.3 778.1 501.3 308.3 164.8 68.3 0
2778.5 2942.2 3111.7 3271.9 3400.9 3486.2 3540.8 3573.7 3603.9 3644.8
3709.8 3802.6 3920.2 4051.5 4218.1 4420.6 4689.3 5034.4 5478.6 5966.4
6460.3 6874.8 7023.5 6866.1 6404.8 5683.7 4877.3 4027.2 3207.6 2445.8
1738.7 1126.8 680.8 386.8 190.6 75.7 0
2778.5 2965.1 3162.3 3355.4 3506.6 3602.2 3661.8 3696.4 3731.6 3775.2
3837.4 3924.4 4037.8 4168 4329.7 4562.9 4896.6 5333.5 5882.2 6534.5
7316.6 8138.3 8866.7 9382.9 9511.9 8968.7 8200.1 7285.4 6287.3 5205.4
3965.1 2775.2 1788 1034.8 465.5 152.5 0
2778.5 2988 3213 3439 3612.3 3718.3 3782.9 3819.1 3859.1 3905.5
3965.2 4046.2 4155.5 4284.5 4441.2 4705.1 5103.9 5632.7 6285.7 7102.4
8172.9 9401.7 10709.9 11899.8 12618.9 12253.8 11522.9 10543.6 9367 7965
6191.4 4423.6 2895.2 1683 740.5 229.2 0
